??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-29403
HELP_VARIABLE
Company
HellermannTyton
Description
S2HM25 with hex socket, anti-twist safety
Bill of material
HellermannTyton 151-29403
Identification
151-29403
Manufacturer Type Description
S2HM25
Short Description
2-way separator, black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
6.0 mm
Bundle ∅ max.
89.0 mm
Length L
45 mm
Number of content units per order unit
1
Minimum order quantity
500
Height H
23.0 mm
Width (W)
30.0 mm
Operating Temperature
-40 °C to +110 °C
Height (H2)
15 mm
Stud Ø
6.35 mm
Cable Tie Width max.
13.5 mm
Deeplink
Deeplink