??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-02246
HELP_VARIABLE
Company
HellermannTyton
Description
SolidTack-Series
Bill of material
HellermannTyton 151-02246
Identification
151-02246
Manufacturer Type Description
MB4APT-A
Short Description
Fixing Mount 28x 28, natural
Material
Polyamide 6.6 (PA66)
Colour
Weiß (WH)
Fixing hole Ø FH
4.0 mm
Length L
28.0 mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
4.7 mm
Width (W)
28.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
5.6 mm
Adhesive
Acrylate with base of acrylic foam
Deeplink
Deeplink