Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-15250
Company
HellermannTyton
Description
FKH-Series
Bill of material
HellermannTyton 151-15250
Identification
151-15250
Manufacturer Type Description
FKH25A
Version
Delivery status
Installation condition
Short Description
flat ribbon cables clip, black
Material
Polyamide 6.6, high impact modified (PA66HIR)
Colour
Black (BK)
Length L
31.0 mm
Number of content units per order unit
100
Minimum order quantity
100
Width (W)
25.0 mm
Operating Temperature
-40 °C to +80 °C, (+105 °C, 500 h)
Width (W2)
22.0 mm
Adhesive
Acrylate with base of polyurethane foam
Deeplink
Deeplink