Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-13606
Company
HellermannTyton
Description
RB-Series
Bill of material
HellermannTyton 151-13606
Identification
151-13606
Manufacturer Type Description
RB8
Short Description
Self adhesive mount natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Bundle ∅ max.
8.0 mm
Bundle ∅ min.
mm
Length L
25.0 mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
11.5 mm
Width (W)
25.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
8 mm
Width (W2)
12.7 mm
Adhesive
Synthetic rubber with base of polyethylene foam
Deeplink
Deeplink