Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-14303
Company
HellermannTyton
Description
PC-Series
Bill of material
HellermannTyton 151-14303
Identification
151-14303
Manufacturer Type Description
PC15FT7
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.4 - 6.8 mm
Bundle ∅ max.
15.7 mm
Panel thickness min.
1.0 mm
Bundle ∅ min.
mm
Length L
15.7 mm
Panel thickness max.
6.0 mm
Number of content units per order unit
1.000
Minimum order quantity
4000.000
Height H
38.2 mm
Width (W)
12.0 mm
Operating Temperature
-40 °C to +105 °C
Nominal diameter
15.7 mm
Height (H2)
11.1 mm
Disc ∅
21.6 mm
Deeplink
Deeplink