??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 401-99480
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 100, gerade - Helashrink Serie 100, gerade
Bill of material
HellermannTyton 401-99480
Identification
401-99480
Assembling version
Manufacturer Type Description
199-4-G
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating Temperature
-75 °C to +150 °C °C
S nom
20.0 mm
V ± 10% b
1.5 mm
T ± 10% b
0.0 mm
JW ± 30% b
0.5 mm
R ± 10% b
35.0 mm
T ± 20% b
1.0 mm
V ± 20% b
1.5 mm
P ± 10% b
70.0 mm
HW ± 20% b
1.8 mm
JW ± 20% b
0.5 mm
H max. b
14.0 mm
H min. a
17.5 mm
J max. b
4.3 mm
J min. a
7.0 mm
Minimum Shrink Temperature
+135 °C
Tensile strenght
15 unece.unit.MPA
P ±10%=overall length
70.0 mm
P ±10% b (P+20%)
70 mm
Deeplink
Deeplink