??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-00135
HELP_VARIABLE
Company
HellermannTyton
Description
T50SVCOC15-18 for hose diameter 15,0 - 18,0 mm
Bill of material
HellermannTyton 156-00135
Identification
156-00135
Manufacturer type description
T50SVCOC15-18
Version
Bundle
mm
Cable Tie, twistable
°
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
2.0 mm
Length L
155 mm
Number of content units per order unit
1.000
Minimum order quantity
3000.000
Width (W)
4.7 mm
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
222 N
Fixing Ø
15.0 - 18.0 mm
Deeplink
Deeplink