??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews - 3D
3D
2D
Download CAD models
CAD model selection
HellermannTyton 156-00136
HELP_VARIABLE
Company
HellermannTyton
Description
T50SVCOC19-245 for hose diameter 19,0 - 24,5 mm
Bill of material
HellermannTyton 156-00136
Identification
156-00136
Manufacturer type description
T50SVCOC19-245
Version
Bundle
mm
Cable Tie, twistable
°
Short description
Fixing Tie, black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
2.0 mm
Length L
155 mm
Number of content units per order unit
1.000
Minimum order quantity
2000.000
Width (W)
4.7 mm
Operating temperature
-40 °C to +105 °C
Minimum retaining strength
222 N
Fixing Ø
19.0 - 24.5 mm
Deeplink
Deeplink