??
Anteprime 3D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD
Selezione modello CAD
HellermannTyton 166-32407
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-90FMC Fix. Comp. Fitting, Ext. Thr.
Bill of material
HellermannTyton 166-32407
Identification
166-32407
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS50-90FMC-M50
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
57.0 mm
Nominal diameter
50 mm
Nominal diameter, imperial
1 1/2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
37.7 mm
SW main body
57 mm
SW main body
58 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
18.0 mm
Height
48.5 mm
SW main body
58 mm
Minimum bore size
37.7 mm
SW main body
57 mm