??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40802
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40802
Identification
166-40802
Short Description
90° Non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR16-90-M20
Nominal diameter
16 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
51 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
28 mm
Deeplink
Deeplink(de)
Thread
M20
Thread length
13.0 mm
Length
38 mm
External diameter max.
28.0 mm
Minimum bore size
10.5 mm
SW main body
27 mm