??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели
Селекция на CAD модел
HellermannTyton 166-41207
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41207
Identification
166-41207
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC40-90FMC-M40
Nominal diameter
40 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
52 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.7 mm
External diameter max.
52 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
18 mm
Length
38.9 mm
SW main body II
52 mm
Minimum bore size
32.7 mm
SW main body
46 mm