??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50900
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50900
Identification
166-50900
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
CNV-M20-M16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
External thread
M20
Internal thread
M16
External metric threads
20
External PG threads
Deeplink
Deeplink(de)
Type
1
Thread length
10 mm
Length
4.0 mm
SW main body
22.0 mm
External diameter max.
26.4 mm