??
Previews - 3D
Download CAD models
CAD model selection
Hellermanntyton 169-22001
HELP_VARIABLE
Company
HellermannTyton
Description
CTCC IWS-Corrugated pipe holder
Bill of material
Hellermanntyton 169-22001
Identification
169-22001
Brief description
CTCC IWS-Corrugated pipe holder
Manufacturer type designation
CTCC-IWS29-MB43
Version
Material
Polyamides 6.6 / impact modified, heat stabilized (PA66 / 6HIRHS)
Colour
Gray (GY)
Length
43.0 mm
Width
46.3 mm
Height
50.8 mm
For hose nominal width
29
Mounting hole
M5
Packing quantity
1000
Minimum order quantity
20
Operating temperatur
-40 °C to +105 °C
Fire protection properties
UL94 HB