??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 401-55884
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 100 - gerade - Helashrink Serie 100 - gerade
Bill of material
HellermannTyton 401-55884
Identification
401-55884
Manufacturer Type Description
155-42-GW24
Version
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-75 °C to +150 °C °C
Adhesive
W24
S nom
18 mm
V ± 10% b
mm
T ± 10% b
mm
H/J min a
mm
JW ± 30% b
1.0 mm
VMAX
R ± 10% b
35 mm
T ± 20% b
1 mm
V ± 20% b
mm
HW ± 20% b
1.8 mm
JW ± 20% b
1 mm
H max. b
18 mm
H min. a
31 mm
J max. b
7 mm
J min. a
31 mm
Shrink Ratio
up to 4,5:1
P ±10% b (P+20%)
67 mm
Deeplink
Deeplink