??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 150-31090
HELP_VARIABLE
Company
HellermannTyton
Description
T30RFT6LG for panel thickness 0,75 - 6,0 mm
Bill of material
HellermannTyton 150-31090
Identification
150-31090
Manufacturer Type Description
T30RFT6LG
Version
Bündel
mm
Short Description
Fixing Tie 150x3,5 black
Length L
150 mm
Length (L2)
11.6 mm
Width (W)
3.5 mm
Width (W2)
9.0 mm
Height (H)
1.2 mm
Height (H2)
11.1 mm
Bundle ∅ max.
35.0 mm
Bundle ∅ min.
4.0 mm
Disc ∅
16.0 mm
Fixing hole Ø FH
6.4 - 7.1 mm
Panel thickness max.
6.0 mm
Panel thickness min.
0.75 mm
Minimum retaining strength
133 N
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Operating Temperature
-40 °C to +105 °C
Package Quantity
1.000
Minimum order quantity
4000.000
Deeplink
Deeplink