??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00026
HELP_VARIABLE
Company
HellermannTyton
Description
CTCLPROFILE for panel thickness 2.3 - 2.7 mm
Bill of material
HellermannTyton 151-00026
Identification
151-00026
Manufacturer Type Description
CTCLPROFILE
Short Description
Fixing Element, black
Material
Polyamide 6.6, heat Stabilised (PA66HS)
Colour
Black (BK)
Fixing hole Ø FH
7.8 - 8.2 mm
Panel thickness min.
2.3 mm
Length L
49.7 mm
Panel thickness max.
2.7 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
59.5 mm
Width (W)
12.0 mm
Operating Temperature
-40 °C to +105 °C
Nominal diameter
31.2 mm
Fixing Ø
31.2 mm
Deeplink
Deeplink