??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00465
HELP_VARIABLE
Company
HellermannTyton
Description
CP21DOP for panel thickness 0.6 - 5.0 mm
Bill of material
HellermannTyton 151-00465
Identification
151-00465
Manufacturer Type Description
CP21DOP
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2 mm
Panel thickness min.
0.6 mm
Panel thickness max.
5.0 mm
Number of content units per order unit
600.000
Minimum order quantity
600.000
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
Disc ∅
20 mm
Deeplink
Deeplink