??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 211-10040
HELP_VARIABLE
Company
HellermannTyton
Description
ALU-P-Clip mit/ohne Chloropren-Schutzprofil
Bill of material
HellermannTyton 211-10040
Identification
211-10040
Manufacturer Type Description
ALU4
Short Description
Aluminium Fixing Clip, natural
Material
Aluminium-alloy (AL)
Colour
Nature (NA)
Fixing hole Ø FH
5.2 mm
Bundle ∅ max.
6.4 mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Width (W)
12.7 mm
Operating Temperature
-40 °C to +180 °C
Wall Thickness WT
0.8 MMT
Width (W2)
mm
Radius R
1.6 MMT
Wall Thickness WT2
MMT
Deeplink
Deeplink