??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 234-10200
HELP_VARIABLE
Company
HellermannTyton
Description
Klam-Klip (KK)
Bill of material
HellermannTyton 234-10200
Identification
234-10200
Manufacturer Type Description
KK2
Short Description
Strain Relief black
Material
Polyamide 6, Impact Modified (PA6HIR)
Colour
Black (BK)
Fixing hole Ø FH
5.5 mm
Length L
22.0 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
14.0 mm
Width (W)
8.8 mm
Operating Temperature
-40 °C to +80 °C
Nominal diameter
6 mm
Height (H2)
3.5 mm
Length L2
22.0 mm
Deeplink
Deeplink