??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD
Wybór modelu CAD
HellermannTyton 166-50921
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50921
Identification
166-50921
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
CNV-M25-M32
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
External thread
M25
Internal thread
M32
External metric threads
25
External PG threads
Deeplink
Deeplink(de)
Type
2
Thread length
10 mm
Length
18.0 mm
SW main body
35.0 mm
External diameter max.
38.5 mm