??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 161-66200
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPPMC
Bill of material
HellermannTyton 161-66200
Identification
161-66200
Manufacturer type description
HWPPMC20
Short Description
Kabelbündelschlauch blau + Werkzeug 25 Meter, Betriebstemperatur -60 °C bis +100 °C, kurzfristig bis +140 °C
Material
Polypropylen (PP), Edelstahl, rostfrei (SS)
Color
Blue (BU)
Bundle ∅ max.
21 mm
Länge L
25 m
Minimum order quantity
25 m
Operating temperature
-60 °C to +100 °C, +140 °C
Deeplink
Deeplink