??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-00213
HELP_VARIABLE
Company
HellermannTyton
Description
IAHC-Serie
Bill of material
HellermannTyton 151-00213
Identification
151-00213
Manufacturer Type Description
IAHC3T
Version
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
28.0 mm
Bundle ∅ min.
19.0 mm
Length L
40.0 mm
Number of content units per order unit
1.000
Minimum order quantity
400.000
Width (W)
10.0 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink