??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-30309
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30309
Identification
166-30309
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC63-FM-M63
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
50.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Nominal diameter
63 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
54.1 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
18 mm
Minimum bore size
54.1 mm
Length
50.0 mm
SW main body
70 mm