??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30318
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FM Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30318
Identification
166-30318
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SC40-FM-PG36
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
39.0 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
40 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
34.2 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
14 mm
Minimum bore size
34.2 mm
Length
39.0 mm
SW main body
48 mm