??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31904
HELP_VARIABLE
Company
HellermannTyton
Description
LTS Galv. Steel Conduit, Liquid-Tight PVC Cover
Bill of material
HellermannTyton 166-31904
Identification
166-31904
Short Description
Metallic conduit with black plastic coating 25 metre
Manufacturer type description
LTS25
Material
galvanized steel
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
25 mm
Diameter D
21.0 mm
External diameter D
26.4 mm
Reel Length
25 m
Nominal diameter, imperial
3/4 ″
Operating temperature
-20 °C to +105 °C
Internal diameter D
21.0 mm
Bending Radius BR
100 mm
Weight
503 g/m
Deeplink
Deeplink(de)