??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-30704
HELP_VARIABLE
Company
HellermannTyton
Description
PCS Galv. Steel Conduit, PVC Coating
Bill of material
HellermannTyton 166-30704
Identification
166-30704
Short Description
Metallic conduit with black PVC coating 25 metre
Manufacturer type description
PCS25
Material
Galvanisierter Stahl (GS);Polyvinylchlorid (PVC)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
25 mm
Diameter D
20.9 mm
External diameter D
26.0 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-15 °C to +70 °C
Internal diameter D
21.1 mm
Bending Radius BR
55 mm
Weight
411 g/m
Deeplink
Deeplink(de)