??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-41402
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMCSS 90° compression fitting
Bill of material
HellermannTyton 166-41402
Identification
166-41402
Short Description
90° Fitting with fixed external thread
Manufacturer type description
PSRSC20-90FMCSS-M20
Nominal diameter
20 mm
Material
stainless steel, polyamide
Color
Metal (ML)
Length
47.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
29 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
Deeplink
Deeplink(de)
NETFL
4.000 mm
Thread
M20x1.5
Thread length
13 mm
Length
20.0 mm
SW main body II
29 mm
Minimum bore size
14.5 mm
SW main body
24 mm