??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00513
HELP_VARIABLE
Company
HellermannTyton
Description
YCCSFT62122 for panel thickness 0,6 - 1,0 mm
Bill of material
HellermannTyton 151-00513
Identification
151-00513
Manufacturer Type Description
YCCSFT62122
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2 mm
Panel thickness min.
0.6 mm
Panel thickness max.
1.0 mm
Number of content units per order unit
500
Minimum order quantity
15000
Operating Temperature
-40 °C to +105 °C
Disc ∅
22.0 mm
Deeplink
Deeplink