??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40008
HELP_VARIABLE
Company
HellermannTyton
Description
PSR Smooth Bore PVC Spiral Reinforced Conduit
Bill of material
HellermannTyton 166-40008
Identification
166-40008
Short Description
Non-metallic conduit, grey, 30 metre
Manufacturer type description
PSR63
Material
Polyvinylchloride (PVC)
Color
Grey (GY)
Package quantity
1.000
Minimum Order Quantity
30.000
Flammabiltiy
Self-extinguishing according to EN IEC 61386
Nominal diameter
63 mm
Diameter D
50.0 mm
External diameter D
57.0 mm
Reel Length
30 m
Nominal diameter, imperial
Others
Operating temperature
-20 °C to +70 °C
Internal diameter D
50 mm
Bending Radius BR
120 mm
Weight
948 g/m
Deeplink
Deeplink(de)