??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 150-76079
HELP_VARIABLE
Company
HellermannTyton
Description
EdgeClip-Family
Bill of material
HellermannTyton 150-76079
Identification
150-76079
Manufacturer Type Description
T50ROSEC4B
Version
Bündel
mm
Short Description
Fixing Tie 200x4,6 black
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
Colour
Black (BK)
Bundle ∅ max.
45.0 mm
Panel thickness min.
1.0 mm
Bundle ∅ min.
4.0 mm
Length L
200 mm
Panel thickness max.
3.0 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
1.3 mm
Width (W)
4.6 mm
Operating Temperature
-40 °C to +105 °C
Height (H2)
16.0 mm
Width (W2)
11.5 mm
Minimum retaining strength
225 N
Length (L2)
14.0 mm
Deeplink
Deeplink