??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 151-14314
HELP_VARIABLE
Company
HellermannTyton
Description
CTC-Series
Bill of material
HellermannTyton 151-14314
Identification
151-14314
Manufacturer Type Description
CTC4.5FT6LG
Short Description
Fixing Element for Corrugated Tubing
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Panel thickness min.
0.75 mm
Panel thickness max.
6.0 mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Height H
16.1 mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +105 °C
Nominal diameter
4.5 mm
Height (H2)
11.1 mm
Disc ∅
16.0 mm
Deeplink
Deeplink