??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-01869
HELP_VARIABLE
Company
HellermannTyton
Description
YCCKSFT6.5 for panel thickness 0,7 - 1,3 mm
Bill of material
HellermannTyton 151-01869
Identification
151-01869
Manufacturer Type Description
YCCKSFT6.5
Short Description
Harness Clip black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
0.7 mm
Panel thickness max.
2.3 mm
Length L
27.0 mm
Number of content units per order unit
1000
Minimum order quantity
500
Height H
10.9 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink