??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 191-10049
HELP_VARIABLE
Company
HellermannTyton
Description
SNP-Serie
Bill of material
HellermannTyton 191-10049
Identification
191-10049
Manufacturer Type Description
SNP4(E)
Version
Short Description
Fixing Clip, natural
Material
Polyacetal (POM)
Colour
Nature (NA)
Bundle ∅ min.
10.8 mm
Bundle ∅ max.
12.3 mm
Length L
mm
Number of content units per order unit
1.000
Minimum order quantity
500.000
Operating Temperature
-40 °C to +85 °C
Nominal diameter
12 mm
Application Tools
ASNP2-22;ASNP24-70
Wall Thickness WT
1.8 MMT
Width (W2)
6.0 mm
Deeplink
Deeplink