??
User Profile Desktop
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 151-00006
HELP_VARIABLE
Company
HellermannTyton
Description
CGS1
Bill of material
HellermannTyton 151-00006
Identification
151-00006
Manufacturer Type Description
CGS1
Short Description
separator black
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Bundle ∅ max.
25.9 mm
Length L
56.6 mm
Number of content units per order unit
1250
Minimum order quantity
1250
Height H
30.5 mm
Width (W)
25.4 mm
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink