??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11506
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HI Standard Weight PA12
Bill of material
HellermannTyton 166-11506
Identification
166-11506
Short Description
Non-metallic corrugated conduit, 25 metre
Manufacturer type description
HG-HI42
Material
Polyamide 12 (PA12)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
42 mm
Diameter D
35.5 mm
External diameter D
42.5 mm
Reel Length
25 m
Minimum retaining strength
600 N
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +110 °C
Internal diameter D
35.5 mm
Bending Radius BR
60 mm
Weight
160 g/m
Deeplink
Deeplink(de)