??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22201
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90 90° Elbow, IP66
Bill of material
HellermannTyton 166-22201
Identification
166-22201
Short Description
90° Non-metallic fitting with external thread, black
Manufacturer type description
HG13-90-M16
Nominal diameter
13 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
46 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
24 mm
Internal diameter min.
10.5 mm
SW main body
22 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
11 mm
Length
35 mm
External diameter max.
24 mm
Minimum bore size
10.5 mm
Diameter
22 mm