??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22223
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90 90° Elbow, IP66
Bill of material
HellermannTyton 166-22223
Identification
166-22223
Short Description
90° Non-metallic fitting with external thread, black
Manufacturer type description
HG42-90-M50
Nominal diameter
42 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
99 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
63 mm
Internal diameter min.
39 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
16 mm
Length
83 mm
External diameter max.
63 mm
Minimum bore size
39.0 mm
Diameter
60 mm