??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21620
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21620
Identification
166-21620
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL34-S-M40
Nominal diameter
34 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
55 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.5 mm
External diameter max.
51 mm
SW main body
49 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
16.0 mm
Length
39.0 mm
External diameter max.
51.0 mm
Minimum bore size
32.5 mm
SW main body
49.0 mm