??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21500
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SCG Straight Cable Gland, IP66
Bill of material
HellermannTyton 166-21500
Identification
166-21500
Short Description
Straight non-metallic fitting with strain-relief and cable-sealing, black
Manufacturer type description
HG13-SCG-M16
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
72 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24 mm
Nominal diameter
13 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
24 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12.0 mm
Length
60 mm
External diameter max.
24 mm
Cable diameter
4.5-10.0 mm
SW thread
20 mm
A/F Cable gland section
20 mm