??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-24601
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HG Coupler, IP66
Bill of material
HellermannTyton 166-24601
Identification
166-24601
Short Description
Non-metallic fitting, black
Manufacturer type description
HG21-HG21
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
71 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Diameter D
21 mm
Diameter D2
21 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
32 mm
Nominal diameter of entrance
21 mm
Nominal diameter of exit
21 mm
Deeplink
Deeplink(de)
Minimum bore size
14.5 mm
Diameter
32 mm
Length
71 mm