??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31606
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-90FMC 90° compression fitting, IP65
Bill of material
HellermannTyton 166-31606
Identification
166-31606
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
PCS32-90FMC-M32
Material
nickel-plated brass
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
36 mm
Nominal diameter
32 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
26.0 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
15.0 mm
Height
31.0 mm
SW main body
42 mm
Minimum bore size
26.0 mm
SW main body
37 mm