??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31803
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-EI End Insert
Bill of material
HellermannTyton 166-31803
Identification
166-31803
Short Description
Metallic fitting, end insert
Manufacturer type description
PCS20-EI
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
23.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
20 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External diameter max.
22.9 mm
Deeplink
Deeplink(de)
Minimum bore size
15.3 mm
Length
4.5 mm
Length
23.0 mm
External diameter max.
22.9 mm