??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31017
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FMC compression fitting with fixed thread, IP65
Bill of material
HellermannTyton 166-31017
Identification
166-31017
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCS40-FM-PG36
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
39.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
48 mm
Nominal diameter
40 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
34.2 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
14.0 mm
Minimum bore size
34.2 mm
Length
39.0 mm
SW main body
48 mm