??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-31019
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-FMC compression fitting with fixed thread, IP65
Bill of material
HellermannTyton 166-31019
Identification
166-31019
Short Description
Metallic fitting, fixed thread
Manufacturer type description
PCS75-FM-M75
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
60.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
84 mm
Nominal diameter
75 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
66.5 mm
Deeplink
Deeplink(de)
Thread
M75x1.5
Thread length
20.0 mm
Minimum bore size
66.5 mm
Length
60.0 mm
SW main body
84 mm