??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-31204
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31204
Identification
166-31204
Short Description
Metallic fitting, plain hole connector
Manufacturer type description
PCS25-PC
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
20.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Length
20.5 mm
Minimum bore size
19.1 mm
SW main body
29 mm