??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32504
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32504
Identification
166-32504
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS40-45FMC-M40
Material
nickel-plated brass
Color
Metal (ML)
Length
86.9 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
47.0 mm
Nominal diameter
40 mm
Nominal diameter, imperial
1 1/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.7 mm
SW main body
47 mm
SW main body
57 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
18.0 mm
Height
68.9 mm
SW main body
57 mm
Minimum bore size
32.7 mm
SW main body
47 mm