??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32506
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-45FMC 45° Elbow Fixed Comp. Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32506
Identification
166-32506
Short Description
Metallic compression fitting, fixed thread
Manufacturer type description
LTS63-45FMC-M63
Material
nickel-plated brass
Color
Metal (ML)
Length
111.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
67.0 mm
Nominal diameter
63 mm
Nominal diameter, imperial
2 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
49.0 mm
SW main body
67 mm
SW main body
76 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
20.0 mm
Height
91.0 mm
SW main body
76 mm
Minimum bore size
49.0 mm
SW main body
67 mm