??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32704
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-EI End Insert
Bill of material
HellermannTyton 166-32704
Identification
166-32704
Short Description
Metallic fitting, end insert
Manufacturer type description
LTS25-EI
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
21.5 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Nominal diameter, imperial
3/4 ″
Operating temperature
-100 °C to +300 °C
Internal diameter min.
18.0 mm
External diameter max.
28.7 mm
Deeplink
Deeplink(de)
Minimum bore size
18.0 mm
Length
6.1 mm
Length
21.5 mm
External diameter max.
28.7 mm