??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32601
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-LTS Coupler Compression Fitting
Bill of material
HellermannTyton 166-32601
Identification
166-32601
Short Description
metall fittings, Liquid-tight, PVC cover
Manufacturer type description
LTS25-LTS25
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
46.9 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Operating temperature
-50 °C to +135 °C
SW main body
33 mm
SW main body
35 mm
Deeplink
Deeplink(de)
Minimum bore size
18.0
SW main body
33 mm
Length
46.9 mm
SW main body
35 mm