??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-32304
HELP_VARIABLE
Company
HellermannTyton
Description
LTS-SMC Swivel Compression Fitting, Ext. Thread
Bill of material
HellermannTyton 166-32304
Identification
166-32304
Short Description
Metallic compression fitting, swivel external thread
Manufacturer type description
LTS25-SMC-M25
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
50.7 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
35 mm
Nominal diameter
25 mm
Nominal diameter, imperial
3/4 ″
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18 mm
SW main body
33 mm
SW main body
35 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12.0 mm
Length
38.7 mm
SW main body
35 mm
Minimum bore size
18.0 mm
SW thread
29 mm
SW main body
33 mm